The store will not work correctly in the case when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Electrical Configuration
Nb of contacts Coax
12
Insert configuration value
LM.232 - 12 coax (50 Ohm)
Insulator
L: PEEK
Rated current
2.5 A
VSWR
<1.25 (DC to 8 GHz) and <1.5 (8 GHz to 26 GHz)
Test voltage (KV rms) Contact-Screen
0.95
Cable type
RG-174/U , RG-188 A/U , RG-316/U , LMR-100A , Multiflex_86
Gender
Standard
Important recommendation
Contacts to be ordered separately
Form & Material
Shell style / Model id
EC - Fixed receptacle with two nuts
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
Locking system
Ratchet
Keying
R: 5 keys (alpha=105, beta=115, gamma=30, delta=20, plug: male contacts, receptacle: female contacts)
Colour
Grey
Variant
Delivered without coaxial contacts
Weight
19.22 g
Environment
Technical domain
Motorsport, Security and Defence, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP50
Endurance
3000 mating cycles
Temperature range
-20°C / +200°C (max. temperature valid for short periods of use.)
EMI Shielding EIA 364-66A
>= 80 dB (1 GHz), >=70 dB (3 GHz), >= 58 dB (6 GHz), >= 40 dB (10 GHz)
Gunfire vibration
25 Hz - 2000 Hz, 3 axis (Apache helicopter)
Humidity (max)
21 days at 95%
Lighting strike EIA 364-76
10K amps - 6 times
Shock Resistance
300 g [ 3 ms]
Thermal shock
5 cycles: -65°C to +150°C
Vibration-Random
37.8 g rms - 3 axes, 4 hr amb [50 Hz - 2000 Hz]
Vibration-Sine
30 g, 3 axes, 12 hr [10 Hz - 2000 Hz]
Salt Spray Corrosion
max. 48 hr
Cable fixation
Jacket cable outside diameter [mm]
2.80 - 22.70 mm
Harsh environments (IP68)
Ratchet coupling, strong resistance to shocks and vibrations
Stealth Anthracite coating
Light & compact construction
Robust Multi-Keying system with color coding
Main Features
Harsh environments (IP68)
Ratchet coupling, strong resistance to shocks and vibrations
Stealth Anthracite coating
Light & compact construction
Robust Multi-Keying system with color coding
Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Discover
Chat with us , powered by LiveChat