Image for illustrative purpose only
Number of contacts Low Voltage
4
Wire Size/AWG
32 - 28
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Free
Locking system
Push-pull
Jacket cable outside diameter [mm]
2.20 - 6.30 mm
Size
FF

Electrical Configuration

Number of contacts Low Voltage
4
Contact Termination Low voltage
Crimp
R (max)
8.7 mOhm
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
2 A
Contact retention
12 N
Max. Conductor
0.09 mm² (AWG 28)
Min. Conductor
0.035 mm² (AWG 32)
Bucket Dia.
0.45 mm (0.018in)
Contact Dia.
0.5 mm (0.02in)
Wire Size/AWG
32 - 28
Gender
Standard

Form & Material

Shell style / Model id
PH - Straight receptacle
Socket / Receptacle
Free
Locking system
Push-pull
Keying
3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
Weight
5.15 g

Environment

Technical domain
Motorsport, Security and Defence
Environmental sealing (IP rating)
IP67
Salt Spray Corrosion
>144 hr

Cable fixation

Cable termination protection
Heatshrink
Fixation type
Heatshrink
Jacket cable outside diameter [mm]
2.20 - 6.30 mm

Technical plans

https://web.lemo.com/img/Illustrations/f/models/ph.gif

Dimensions

B A L X
mm. 6.3 8.5 20.7 5.7
in. 0.25 0.33 0.81 0.22
F - Rugged Push-Pull
F - Rugged Push-Pull
Harsh environments (IP67)
Push-Pull latching system
Strong resistance to shocks and vibrations
Multi-Keying system with color coding
Light & compact construction
Stealth Anthracite coating
Main Features
Harsh environments (IP67)
Push-Pull latching system
Strong resistance to shocks and vibrations
Multi-Keying system with color coding
Light & compact construction
Stealth Anthracite coating
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.