Image for illustrative purpose only
Number of contacts Low Voltage
68
Gender
Reverse Gender
Plug
Plug - Straight
Locking system
Push-pull
Jacket cable outside diameter [mm]
7.40 - 24.20 mm
Size
LF

Electrical Configuration

Number of contacts Low Voltage
68
Contact Termination Low voltage
Crimp
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
2.5 A
Gender
Reverse Gender

Form & Material

Shell style / Model id
FG - Straight plug
Plug
Straight
Housing material
Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
Locking system
Push-pull
Keying
3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
Colour
Grey
Weight
45.39 g

Environment

Technical domain
Motorsport, Security and Defence
Environmental sealing (IP rating)
IP67
Endurance
1000 mating cycles
Temperature range
-15°C / +200°C (max. temperature valid for short periods of use.)
Climatic Category
15/200/21 (Aluminium shell)
Humidity (max)
<=95% [at 60 deg C /140 F]
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
max. 48 hr

Cable fixation

Cable termination protection
Heatshrink
Fixation type
Heatshrink
Jacket cable outside diameter [mm]
7.40 - 24.20 mm

Technical plans

https://web.lemo.com/img/Illustrations/f/models/fg.gif

Dimensions

M A B L X
mm. 20.4 29 24.2 34.7 8
in. 0.8 1.14 0.95 1.37 0.31
F - Rugged Push-Pull
F - Rugged Push-Pull
Harsh environments (IP67)
Push-Pull latching system
Strong resistance to shocks and vibrations
Multi-Keying system with color coding
Light & compact construction
Stealth Anthracite coating
Main Features
Harsh environments (IP67)
Push-Pull latching system
Strong resistance to shocks and vibrations
Multi-Keying system with color coding
Light & compact construction
Stealth Anthracite coating
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.