- Plug
- Straight
- Nb of contacts
- 55
- Termination
- Crimp
- Jacket cable outside diameter [mm]
- 7.10 - 30.20 mm
- Home
- Solutions
- OPTIMA
- F - Rugged Push-Pull
- EHW.5F.355.XLM
Electrical Configuration
- Contact Termination Low voltage
- Crimp
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 5 A
- Contact Type
- Crimp
- Number of contacts Low Voltage
- 55
- Gender
- Standard
Form & Material
- Shell style / Model id
- EH - Fixed receptacle, nut fixing (back panel mounting, printed circuit mounting possible)
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
- Locking system
- Push-pull
- Keying
- 5 keys (alpha=95, beta=115, gamma=35, delta=25, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Weight
- 54.88 g
Environment
- Technical domain
- Motorsport, Security and Defence
- Environmental sealing (IP rating)
- IP67
- Endurance
- 1000 mating cycles
- Temperature range
- -15°C / +200°C
- Climatical Category
- 15/200/21 (Aluminium shell)
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- max. 48 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 7.10 - 30.20 mm
Technical plans
Dimensions
A | B | e | E | N | M | P | S1 | S2 | |
---|---|---|---|---|---|---|---|---|---|
mm. | 38 | 38 | M33x1.0 | 6.4 | 28.4 | 5 | 24 | 31 | 34 |
in. | 1.5 | 1.5 | 0.25 | 1.12 | 0.2 | 0.94 | 1.22 | 1.34 |
CAD
- Harsh environments (IP67)
- Push-Pull latching system
- Strong resistance to shocks and vibrations
- Multi-Keying system with color coding
- Light & compact construction
- Stealth Anthracite coating
Download 3D draw - Traceparts
Download 3D draw - PARTcommunity
For proprietary reasons, our customer models are simplified and show the external features only. The internal geometry is not depicted. These 3D models are for modeling and rendering purposes only. Please use the 2D pdf and/or catalog dimensions for design and inspection purposes. Also, we are using a generic part numbering scheme using "Z" in place of missing information on the model.
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.