Image for illustrative purpose only
Number of contacts Low Voltage
5
Wire Size/AWG
26 - 22
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Push-pull
Panel Drill Hole
M10
Jacket cable outside diameter [mm]
3.80 - 9.00 mm
Size
0F

Electrical Configuration

Number of contacts Low Voltage
5
Contact Termination Low voltage
Crimp
R (max)
6.1 mOhm
Insert configuration value
0F.305 - 5 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
6.5 A
Vtest (contact-contact)
1250 V (AC), 1770 V (DC)
Vtest (contact-shell)
1200 V (AC), 1700 V (DC)
Contact retention
22 N
Max. Conductor
0.34 mm² (AWG 22)
Min. Conductor
0.14 mm² (AWG 26)
Bucket Dia.
0.8 mm (0.031in)
Contact Dia.
0.7 mm (0.028in)
Wire Size/AWG
26 - 22
Gender
Standard

Form & Material

Shell style / Model id
EE - Fixed receptacle, nut fixing (back panel mounting)
Socket / Receptacle
Fixed Panel Rear Mounted
Locking system
Push-pull
Keying
3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts)
Weight
6.79 g
Panel Drill Hole
M10

Environment

Technical domain
Motorsport, Security and Defence
Environmental sealing (IP rating)
IP50
Salt Spray Corrosion
>144 hr

Cable fixation

Jacket cable outside diameter [mm]
3.80 - 9.00 mm

Technical plans

https://web.lemo.com/img/Illustrations/f/types/0_305_f.gif
https://web.lemo.com/img/Illustrations/f/models/ee.gif

Dimensions

E e B A M P S1 N S2 S3
mm. 6 M10x0.75 12 13 2.5 8.5 9 19 11 10.5
in. 0.24 0.47 0.51 0.1 0.33 0.35 0.75 0.43 0.41
F - Rugged Push-Pull
F - Rugged Push-Pull
Harsh environments (IP67)
Push-Pull latching system
Strong resistance to shocks and vibrations
Multi-Keying system with color coding
Light & compact construction
Stealth Anthracite coating
Main Features
Harsh environments (IP67)
Push-Pull latching system
Strong resistance to shocks and vibrations
Multi-Keying system with color coding
Light & compact construction
Stealth Anthracite coating
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.