Jacket cable outside diameter [mm]
5.30 - 16.00 mm
Size
3F

Form & Material

Shell style / Model id
BRE - Cap for receptacle
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and nut, other pieces brass
Keying
No keying
Weight
6.59 g

Environment

Technical domain
Motorsport, Security and Defence
Environmental sealing (IP rating)
IP67
Temperature range
-55°C / +135°C
Climatical Category
50/175/21 (Aluminium shell)
Humidity (max)
<=95% [at 60 deg C /140 F]
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr

Cable fixation

Jacket cable outside diameter [mm]
5.30 - 16.00 mm

Technical plans

https://web.lemo.com/img/Illustrations/CAPS/F/BRE_F.gif
https://web.lemo.com/img/Illustrations/nopic/no_key.gif

Dimensions

A L M N
mm. 19 27.8 17.6 120
in. 0.75 1.09 0.69 4.72
F - Rugged Push-Pull
F - Rugged Push-Pull
Harsh environments (IP67)
Push-Pull latching system
Strong resistance to shocks and vibrations
Multi-Keying system with color coding
Light & compact construction
Stealth Anthracite coating
Main Features
Harsh environments (IP67)
Push-Pull latching system
Strong resistance to shocks and vibrations
Multi-Keying system with color coding
Light & compact construction
Stealth Anthracite coating
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.