Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- OPTIMA
- F - Rugged Push-Pull
- BRE.2F.200.XAS
Form & Material
- Shell style / Model id
- BRE - Cap for receptacle
- Housing material
- Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
- Keying
- No keying
- Colour
- Grey
- Weight
- 8.62 g
Environment
- Technical domain
- Motorsport, Security and Defence
- Environmental sealing (IP rating)
- IP67
- Temperature range
- -15°C / +135°C
- Climatic Category
- 15/200/21 (Aluminium shell)
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- max. 48 hr
Technical plans
Dimensions
| A | L | M | N | |
|---|---|---|---|---|
| mm. | 17 | 25.8 | 15.6 | 85 |
| in. | 0.67 | 1.02 | 0.61 | 3.35 |
F - Rugged Push-Pull
Main Features
- Harsh environments (IP67)
- Push-Pull latching system
- Strong resistance to shocks and vibrations
- Multi-Keying system with color coding
- Light & compact construction
- Stealth Anthracite coating

Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.