Image for illustrative purpose only
Jacket cable outside diameter [mm]
5.30 - 14.00 mm
Size
2F

Form & Material

Shell style / Model id
BFN - Cap for plug (N key)
Keying
3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts)
Weight
1.64 g

Environment

Technical domain
Motorsport, Security and Defence
Environmental sealing (IP rating)
IP67

Cable fixation

Jacket cable outside diameter [mm]
5.30 - 14.00 mm
F - Rugged Push-Pull
F - Rugged Push-Pull
Harsh environments (IP67)
Push-Pull latching system
Strong resistance to shocks and vibrations
Multi-Keying system with color coding
Light & compact construction
Stealth Anthracite coating
Main Features
Harsh environments (IP67)
Push-Pull latching system
Strong resistance to shocks and vibrations
Multi-Keying system with color coding
Light & compact construction
Stealth Anthracite coating
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.