Image for illustrative purpose only
Number of contacts Low Voltage
7
Protocol
USB 2.0 (480Mb/s)
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Push-pull
Size
0D

Electrical Configuration

Number of contacts Low Voltage
7
Contact Termination Low voltage
PCB - Straight
R (max)
0.5 mm: 7.5 mOhm, 0.7 mm : 5.6 mOhm (at 1000 cycles)
Insert configuration value
0D.307 - 2 (0.7 mm) + 5 (0.5 mm) USB 2.0
Insulator
R: PEEK (mixed multipole)
Rated current
8 A - peak 10 A
Vtest (contact-contact)
1.1 kV (DC)
Vtest (contact-shell)
1.0 kV (DC)
Contact Dia.
2x0.7 mm (0.027in) and 5x 0.5 mm (0.019in)
Number of differentiated pairs (High speed)
1
Protocol
USB 2.0 (480Mb/s)
Gender
Standard

Form & Material

Shell style / Model id
HY - Fixed receptacle, nut fixing for printed circuit (back panel mounting)
O-ring
Fluorosilicone
Socket / Receptacle
Fixed Panel Rear Mounted
Housing material
Brass (Nickel plated [SAE AMS QQ N 290], anthracite color) shell and other metallic parts
Locking system
Push-pull
Keying
R: 5 keys (alpha=95, beta=100, gamma=25, delta=40, plug: male contacts, receptacle: female contacts)
Colour
Anthracite
Weight
4.46 g

Environment

Technical domain
Security and Defence, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP68
Endurance
5000 mating cycles
Temperature range
-55°C / +150°C
Climatical Category
50/175/21
F ret (max)
100 N
F ret (min)
400 N
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
>= 75 dB (10 MHz)
Shielding (min)
>= 40 dB (1 GHz)
Shock Resistance
50 g [ 11 ms]
Vibration
37.8 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr
D - Rugged Miniature Push-Pull
D - Rugged Miniature Push-Pull
IP68 (20m/2h) unmated
Push-Pull and Break-away
Easy integration
Robust 5-spur keying
Tested according to MIL-STD-810H
Compact & miniature design
Main Features
IP68 (20m/2h) unmated
Push-Pull and Break-away
Easy integration
Robust 5-spur keying
Tested according to MIL-STD-810H
Compact & miniature design
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.