Image for illustrative purpose only
Number of contacts Low Voltage
9
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Push-pull
Size
0D

Electrical Configuration

Number of contacts Low Voltage
9
Contact Termination Low voltage
PCB - Straight
R (max)
7.5 mOhm (at 1000 cycles)
Insert configuration value
0D.309 - 9 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
2.5 A
Vtest (contact-contact)
1.1 kV (DC)
Vtest (contact-shell)
1.6 kV (DC)
Contact Dia.
0.5 mm (0.02in)
Gender
Standard

Form & Material

Shell style / Model id
HX - Fixed receptacle, nut fixing for printed circuit (back panel mounting)
O-ring
Fluorosilicone
Socket / Receptacle
Fixed Panel Rear Mounted
Housing material
Brass (Nickel plated [SAE AMS QQ N 290], anthracite color) shell and other metallic parts
Locking system
Push-pull
Keying
S: 5 keys (alpha=100, beta=95, gamma=40, delta=25, plug: male contacts, receptacle: female contacts)
Colour
Anthracite
Weight
4.46 g

Environment

Technical domain
Security and Defence, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP68
Endurance
5000 mating cycles
Temperature range
-55°C / +150°C
Climatical Category
50/175/21
F ret (max)
100 N
F ret (min)
400 N
Humidity (max)
<=95% [at 60 °C /140 F]
Shielding (min)
>= 75 dB (10 MHz)
Shielding (min)
>= 40 dB (1 GHz)
Shock Resistance
50 g [ 11 ms]
Vibration
37.8 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
1000 hr
D - Rugged Miniature Push-Pull
D - Rugged Miniature Push-Pull
IP68 (20m/2h) unmated
Push-Pull and Break-away
Easy integration
Robust 5-spur keying
Tested according to MIL-STD-810H
Compact & miniature design
Main Features
IP68 (20m/2h) unmated
Push-Pull and Break-away
Easy integration
Robust 5-spur keying
Tested according to MIL-STD-810H
Compact & miniature design
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.