Image for illustrative purpose only

CRF.1D.694.PNFN

Plug
Plug - Bridge
Locking system
Snap-on
Size
1D

Electrical Configuration

Nb of contacts Quadrax
1
Insert configuration value
1D.694 - 1 Quadrax
Insulator
N: PBT
Rated current
0.5 A

Form & Material

Shell style / Model id
CRF - Bridge plug with two non-latching plugs with monitoring output
Plug
Bridge
Housing material
PA.6 (Polyamide 6) shell, other pieces nickel plated [SAE AMS QQ N 290] brass
Locking system
Snap-on
Keying
3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
Colour
Black
Variant
Black
Weight
41.55 g

Environment

Technical domain
Security and Defence, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP50
Endurance
1000 mating cycles
Temperature range
-40°C / +80°C
Insulating res.
10e11 Ohms
Shielding (min)
70dB (10 MHz)
Salt Spray Corrosion
>144 hr

Technical plans

https://web.lemo.com/img/Illustrations/1d/types/1_694_f.gif
https://web.lemo.com/img/Illustrations/1d/models/crf_n.gif

Dimensions

B L M N H A
mm. 20 42.5 31 22 35 15
in. 0.79 1.67 1.22 0.87 1.38 0.59
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.