Image for illustrative purpose only

JVB.00.303.YLACE13

Number of contacts Low Voltage
3
Wire Size/AWG
34 - 28
Locking system
Push-pull
Size
00

Electrical Configuration

Number of contacts Low Voltage
3
Contact Termination Low voltage
Solder
R (max)
8.7 mOhm
Insert configuration value
00.303 - 3 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
3 A
Vtest (contact-contact)
800 V (AC), 1100 V (DC)
Vtest (contact-shell)
950 V (AC), 1300 V (DC)
Max. Solid Conductor
0.09 mm² (AWG 28)
Max. Stranded Conductor
0.05 mm² (AWG 30)
Bucket Dia.
0.4 mm (0.016in)
Contact Dia.
0.5 mm (0.02in)
Wire Size/AWG
34 - 28

Form & Material

Locking system
Push-pull
Keying
B: 2 keys (alpha=60, plug: male contacts, receptacle: female contacts)

Environment

Environmental sealing (IP rating)
IP50
Climatic Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
75 dB (10 MHz)
Shielding (min)
40 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]

Cable fixation

Cable termination protection
Standard back nut (no additional protection)

Technical plans

https://web.lemo.com/img/Illustrations/b/types/00_303_m.gif
https://web.lemo.com/img/Illustrations/b/keys/b_00.gif
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.