Image for illustrative purpose only

JVB.00.303.NYZE13

Number of contacts Low Voltage
3
Wire Size/AWG
34 - 28
Locking system
Push-pull
Size
00

Electrical Configuration

Insert configuration value
0.303 - 3 Low Voltage
Rated current
3 A
Contact Type
No contact(s)
Contact Dia.
0.5
Number of contacts Low Voltage
3
Wire Size/AWG
34 - 28

Form & Material

Housing material
Brass (nickel plated [SAE AMS QQ N 290]) shell, collet nut, latch sleeve and mid pieces
Locking system
Push-pull
Keying
B: 2 keys (alpha=60, plug: male contacts, receptacle: female contacts)
Colour
Grey
Weight
3.16 g

Environment

Environmental sealing (IP rating)
IP50
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
75 dB (10 MHz)
Shielding (min)
40 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>144 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)

Technical plans

https://web.lemo.com/img/Illustrations/b/types/00_303_f.gif
https://web.lemo.com/img/Illustrations/b/keys/b_00.gif
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.