Image for illustrative purpose only

GRA.00.269.GJ

Size
00

Form & Material

Shell style / Model id
GRA - Insulating washer
Housing material
Polyamide, yellow
Keying
No keying
Weight
0.06 g

Environment

Environmental sealing (IP rating)
No IP rating
Temperature range
-40°C / +90°C

Technical plans

https://web.lemo.com/img/Illustrations/s/accy/gra_J.gif
https://web.lemo.com/img/Illustrations/nopic/no_key.gif

Dimensions

A B L M S T
mm. 10 8.8 1.8 1 6.4 8
in. 0.39 0.35 0.07 0.04 0.25 0.31
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.