Image for illustrative purpose only

EXG.00.BA4.CCS099

Nb of contacts Fiber optic
1
Socket / Receptacle
Socket / Receptacle - Elbow
Locking system
Push-pull
Panel Drill Hole
M7
Size
00

Electrical Configuration

Nb of contacts Fiber optic
1
Insert configuration value
FO/BA4 - 1 FO 125 um hole
Insulator
C: Zirconia Ceramic
Core/Cladding (um)
9/125
Ferrule Material
Zirconia Ceramic
Hole dia.(um)
125

Form & Material

Shell style / Model id
EXG - Elbow socket (90°) with slotted nut for printed circuit (back panel mounting)
Socket / Receptacle
Elbow
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
Colour
Grey
Weight
5.12 g
Panel Drill Hole
M7

Environment

Environmental sealing (IP rating)
IP50
Salt Spray Corrosion
>1000 hr

Technical plans

https://web.lemo.com/img/Illustrations/00/models/exg_00.gif

Dimensions

L A e
mm. 20.6 10 M7x0.5
in. 0.81 0.39
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.