Image for illustrative purpose only

EGG.P1.150.ACV

Nb of contacts Fluidic
1
Size
P1

Electrical Configuration

Nb of contacts Fluidic
1

Form & Material

Shell style / Model id
EGG - Female fluidic contact with valve
Housing material
Body: Stainless steel, Valve: Alloy CuNiZn, Spring: Stainless steel, Clips: CuBe, O-ring: FPM
Keying
3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
Weight
4.23 g

Environment

Environmental sealing (IP rating)
IP50
Endurance
1000 mating cycles
Temperature range
-20°C / +125°C
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.