Standard
Image for illustrative purpose only

DCP.91.FSG.TN

Form & Material

Shell style / Model id
DCP - Set of flat spanners for FS retaining ring & collet nuts
Keying
No keying
Weight
106.71 g

Environment

Environmental sealing (IP rating)
No IP rating

Technical plans

https://web.lemo.com/img/Illustrations/TOOLS/spanner/DCP_91_FSG_TN.gif
https://web.lemo.com/img/Illustrations/nopic/no_key.gif

Dimensions

L M N
mm. 72 2 24
in. 2.83 0.08 0.94
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.