DCH.91.181.PA

Form & Material

Shell style / Model id
DCH - Spanners for notched nuts
Keying
No keying
Weight
7.8 g

Environment

Environmental protection
No IP rating

Technical plans

https://web.lemo.com/img/Illustrations/TOOLS/spanner/DCH_PA.gif
https://web.lemo.com/img/Illustrations/nopic/no_key.gif

Dimensions

A B L N
mm. 18.1 22.8 129 53.1
in. 0.71 0.9 5.08 2.09
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO push-pull connectors.

Discover
Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.