Image for illustrative purpose only

DCG.91.282.2TN

Form & Material

Shell style / Model id
DCG - Spanners for hexagoanl nuts
Keying
No keying
Weight
165.54 g

Environment

Environmental sealing (IP rating)
No IP rating

Technical plans

https://web.lemo.com/img/Illustrations/nopic/no_key.gif

Dimensions

B L N
mm. 28 76 73
in. 1.1 2.99 2.87
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.