3K.93C.Y - SMPTE Hybrid

The standard for high-definition TV (SMPTE 304). Robust hybrid fiber optic connector guaranteeing certified signal integrity.
3K.93C.Y - SMPTE Hybrid
Digital HDTV cameras in outdoor environments (IP68)
Conforms to ARIB, SMPTE & EBU standards
Push-Pull latching system
Robust construction
Main Features
Digital HDTV cameras in outdoor environments (IP68)
Conforms to ARIB, SMPTE & EBU standards
Push-Pull latching system
Robust construction
Reliable High quality and performance interconnect solutions
Modular and custom made complete solutions
Worldwide presence with local experts, stock management and cable assembly everywhere

Form & Material

Environment
Stainless steel high quality circular connector range for last generations of digital HDTV cameras in outdoor environments (IP68)
Latching system
Push-Pull latching system enabling simple/quick yet safe and reliable frequent connect and disconnect
Keying system
Keying W code
Construction
Robust construction for very demanding working conditions
Ergonomy
Ergonomic design
Size and model
Various models

Electrical configurations

Insert configuration
Hybrid insert configuration including low voltage, high voltage and fibre optic
EMC Shielding
360° screening for full EMC shielding
icon pdf
Solutions Selection Guide
icon pdf
Broadcast audio video
icon pdf
Broadcast HDTV - 3K.93C series - SMPTE
icon pdf
Broadcast HDTV - 3K.93C.Y series - SMPTE 304
icon pdf
Compact splice tray- 2U Rack
Other documents
SPECIALTIES
Use the table to see the 2 main series within the SPECIALTIES connector family and to identify the connector(s) best adapted to your specific requirements.
3K.93C.Y - SMPTE Hybrid

3K.93C.Y - SMPTE Hybrid

See more details
00 - NIM-CAMAC

00 - NIM-CAMAC

See more details
Description Description The standard for high-definition TV (SMPTE 304). Robust hybrid fiber optic connector guarenteeing certified signal integrity. Description 00 series: Coaxial 50 Ω self-latching connectors, the basis of the NIM-CAMAC standard. 01 series: Smallest self-latching coaxial 50 Ω connectors.
Locking Locking Push-Pull Locking Push-Pull
Size Size 1 size ø 19.5 mm (plugs) Size 2 sizes from ø 5.0 to ø 6.4 mm (plugs)
Keying Keying 1 keyway Keying No keying (Coax)
Shell Types Shell Types Over 11 shell style Shell Types Over 40 shell styles
Shell Material Shell Material Stainless steel or Brass Shell Material Brass
Plating Plating Chrome on brass version Plating Nickel, Chrome or Gold
Cable Diameter Cable Diameter 8.9 to 9.5 mm Cable Diameter 1.1 to 5.5 mm
NB of contact NB of contact 2 FO / 2 signal / 2 power & ground NB of contact Coax 50Ω
AWG AWG 14 to 24 AWG 26
Contact types Contact types Multipole • Fibre Optic High Voltage Contact types Coax 50Ω
Contact Termination Contact Termination Crimp Contact Termination Solder / Crimp / Print (PCB)
Standard Standard SMPTE 304 & equivalent Standard
Sealing Level Sealing Level IP68 Sealing Level IP50 / hermetic sockets
Temperature Range Temperature Range -40°C to 80°C Temperature Range -55°C to 260°C
Mating Cycles Mating Cycles > 20000 Mating Cycles 00 > 5000 / 01 > 1000
3K.93C.Y - SMPTE Hybrid

The 3K.93C & 3K.93C.Y series offer hybrid electrical-fibre optic connectors for HDTV applications (SMPTE / ARIB / EBU Standard) in outdoor environments (IP68). Featuring a Push-Pull latching system, these ergonomic, robust connectors conform to ARIB, SMPTE & EBU standards.     Hybrid insert configurations including low voltage, high voltage and fibre optic, each of which are 360° screened for full EMC shielding are available. 

Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.