REDEL SP Series
Remarkable design delivering top performance
Compact. Robust. Now resin-free IP68 sealing.
The REDEL SP Series takes high-performance connectivity to the next level — combining lightweight strength, exceptional contact density, and an ergonomic, easy-to-handle design. Now enhanced with resin-free IP68 sealing, it ensures uncompromised protection in the most demanding conditions.
Crafted from FDA-approved PPSU, the REDEL SP Series stands up to repeated sterilization, harsh cleaning agents, and demanding environments — delivering lasting reliability in medical robotics, diagnostic equipment, field instruments, and UAV systems.
Its patented internal Push-Pull latching system guarantees secure, intuitive mating, while the modular insert design offers flexibility for evolving needs.
REDEL SP — where Swiss precision meets proven endurance, ensuring safe and seamless performance wherever reliability matters most.
Watertight and dustproof when mated, no resins required.
Protects designs and preserves system integrity against imitation.
Up to 22 contacts in Ø15.5 mm.
PPSU construction, resistant to sterilization and harsh cleaning.
Flexible contact insert system.
Ensures exceptional durability and extended product lifespan.
Technical Characteristics
| Mechanical endurance | > 5000 mating cycles |
| Ingress protection index (mated) | IP50/ IP68 watertight (2 meters/2 hours) |
| Housing material | PPSU (Polyphenylsulfone) |
| Working temperature range | -50°C/+170°C |
| Sterilisation | Steam / ETO |
| Autoclave cycles | > 100 times (IP50) / > 20 times (IP68) |
| ESD contact and air discharge | IEC 61000-4-2 : 15 kV DC |
| Max Ø wire size | AWG 18 (Crimp contact) AWG 20 (Solder contact) |
Main Applications
Engineered for demanding environments across multiple industries, these connectors provide robust performance and long-term reliability. With resin-free IP68 sealing, corrosion resistance, and high mechanical endurance, they are ideally suited for medical, test & measurement, and UAV applications.
Looking for watertight, compact connectors?
Reach out to our experts and discover how LEMO’s REDEL SP Series delivers reliable, high-performance connectivity for your most demanding applications.
With a compact design, IP68 sealing, high contact density, and patented Push-Pull latching, these connectors are engineered for medical, industrial, and UAV environments. Share your requirements today and let us design your perfect solution.