M Series Single Pair Ethernet
High-speed connectivity in a lightweight design
SPE supports speeds up to 2.5 Gbps, which allow for real-time data processing.
Fewer wires mean lighter cables and connectors.
SPE can provide both data transmission and power up to 50W without additional wiring.
Ensuring faster integration and reliable connectivity in demanding environments.
Technical Characteristics
| Mechanical endurance | > 3000 mating cycles |
| Ingress protection index | IP 68 20m/2h |
| Housing material | Nickel plated aluminium |
| Min. & Max. operating temperature | -65°C/+180°C (socket) |
| Salt fog | 48 hours to 1000 hours |
| Vibration | 50 to 2000 Hz, 37.8 g rms - 3 axes |
| Shock | 300g - 3m/sec |
The OPTIMA M Series Single Pair Ethernet (SPE) completes our renowned M Series by delivering data transmission rates of up to 2.5 Gbps over just two wires, offering an ultra-lightweight and space-saving alternative to traditional Ethernet cabling.
Thanks to its robust ratchet coupling and IP68-rated sealing, the M Series SPE ensures a secure and reliable connection even in the most demanding environments. It provides a seamless, compact, and efficient solution for applications in UAVs, aerospace, automotive, and industrial automation.
Tested to military standards, the M Series SPE guarantees exceptional resistance to shock, vibration, and extreme environmental conditions. It is purpose-built for lightweight, high-performance applications, making it the optimal choice for industries where every gram and every second count.
Discover our new SPE connectors from the 0M.511 Series
Plugs
Free Sockets
Fixed Sockets - Panel Rear Mounted
Fixed Sockets - Panel Front Mounted
Discover your
perfect match
Explore LEMO's extensive product line and find the perfect product to suit your needs with our Product Finder tool. Our seamless search experience makes it easy to find exactly what you're looking for.