REDEL SP - Inner Push-Pull
- Indoor/protected and outdoor environments
- Inner Push-Pull patented latching system
- Keying system & color coding
- Light & proprietary PPSU material
- Chemical and sterilization resistant
Description | Description Highly configurable plastic Push-Pull connector | Description Highly configurable plastic connector with inner Push-Pull |
Locking | Locking Push-Pull | Locking Inner Push-Pull |
Size | Size 3 sizes from ø 14.0 to ø 21.2 mm (plugs) | Size 1 size ø 15.5 mm (plugs) |
Keying | Keying 6 keyway + 7 colour options | Keying 4 keyway + 7 colour options |
Shell Type | Shell Type Over 12 shell styles | Shell Type Over 8 shell styles |
Shell Material | Shell Material PEI / PSU | Shell Material PPSU |
Plating | Plating - | Plating - |
Cable Diameter | Cable Diameter 2.7 to 9.5 mm | Cable Diameter 2.5 to 7.5 mm |
NB of contact | NB of contact 2 to 34 | NB of contact 4 to 22 |
AWG | AWG 12 to 32 mm | AWG 18 to 32 mm |
Contact types | Contact types Multipole • Coax • Fibre Optic • Fluidic High Voltage • Mixed • Thermocouple | Contact types Multipole |
Contact Termination | Contact Termination Solder / Crimp / Print (PCB) | Contact Termination Solder / Crimp / Print (PCB) |
Sterilization | Sterilization Steam / ETO / Serris / Gamma | Sterilization Steam / ETO / Serris / Gamma |
Sealing level | Sealing level IP50 / IP66 | Sealing level IP50 |
Temperature range | Temperature range -55°C to 170°C | Temperature range -50°C to 170°C |
Mating Cycles | Mating Cycles > 1000 | Mating Cycles > 2000 |
The medically approved REDEL® SP series comprises modular, high quality plastic (PPSU), sterilisable connectors designed for indoor/protected and outdoor environments (IP50 and IP68). Constructed of lightweight, durable and proprietary materials, the SP series has high resistance to chemicals, greater shock resistance and is more easily cleaned. Multiple keys and colour options prevent mis-mating and the patented Push-Pull latching system is simple and quick, yet safe, cleanable and reliable for frequent connection/disconnection. A large selection of insert configurations including high-density low voltage and high voltage contacts is available in a variety of sizes and models.
- Plug
- Straight
- Nb of contacts
- 6
- Termination
- Solder
- Wire Size/AWG
- 26 - 22
- Jacket cable outside diameter [mm]
- 5.30 - 6.50 mm
- Plug
- Straight
- Nb of contacts
- 6
- Termination
- Solder
- Wire Size/AWG
- 26 - 22
- Jacket cable outside diameter [mm]
- 4.00 - 5.20 mm
- Plug
- Straight
- Nb of contacts
- 6
- Termination
- Solder
- Wire Size/AWG
- 26 - 22
- Jacket cable outside diameter [mm]
- 2.50 - 3.90 mm
- Plug
- Straight
- Nb of contacts
- 8
- Termination
- Solder
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 6.60 - 7.50 mm
- Plug
- Straight
- Nb of contacts
- 8
- Termination
- Solder
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 4.00 - 5.20 mm
- Plug
- Straight
- Nb of contacts
- 8
- Termination
- Solder
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 5.30 - 6.50 mm
- Plug
- Straight
- Nb of contacts
- 4
- Termination
- Solder
- Wire Size/AWG
- 26 - 22
- Jacket cable outside diameter [mm]
- 2.50 - 3.90 mm
- Plug
- Straight
- Nb of contacts
- 4
- Termination
- Solder
- Wire Size/AWG
- 26 - 22
- Jacket cable outside diameter [mm]
- 4.00 - 5.20 mm
- Plug
- Straight
- Nb of contacts
- 4
- Termination
- Solder
- Wire Size/AWG
- 26 - 22
- Jacket cable outside diameter [mm]
- 5.30 - 6.50 mm
- Plug
- Straight
- Nb of contacts
- 4
- Termination
- Solder
- Wire Size/AWG
- 26 - 22
- Jacket cable outside diameter [mm]
- 6.60 - 7.50 mm
- Plug
- Straight
- Nb of contacts
- 6
- Termination
- Solder
- Wire Size/AWG
- 26 - 22
- Jacket cable outside diameter [mm]
- 5.30 - 6.50 mm
- Plug
- Straight
- Nb of contacts
- 8
- Termination
- Solder
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 4.00 - 5.20 mm
- Plug
- Straight
- Nb of contacts
- 4
- Termination
- Solder
- Wire Size/AWG
- 26 - 22
- Jacket cable outside diameter [mm]
- 6.60 - 7.50 mm
- Plug
- Straight
- Nb of contacts
- 4
- Termination
- Solder
- Wire Size/AWG
- 26 - 22
- Jacket cable outside diameter [mm]
- 5.30 - 6.50 mm
- Plug
- Straight
- Nb of contacts
- 4
- Termination
- Solder
- Wire Size/AWG
- 26 - 22
- Jacket cable outside diameter [mm]
- 4.00 - 5.20 mm
News
Innovations galore in Connected 20
Discover the 20th edition of our magazine, dedicated to innovation and innovators, showcasing varied and exciting content, that you have come to expect.
LEMO UK renews ISO 13485 certification for medical device quality management
LEMO UK is pleased to announce the successful renewal of its ISO 13485 certification, a globally recognised standard for quality management systems within the medical device industry.
New 12G-SDI 4K Ultra High Definition transmission push-pull connectors
LEMO is thrilled to announce the expansion of its field-proven S Series push-pull connectors with the new 1S.275 Series for 12G-SDI (Serial Digital Interface) 4K Ultra High Definition transmission. The new robust push-pull connectors are compliant with the SMPTE ST 2082-1 standard for signal/data transmission and enable a transmission rate of 12 Gbit/s meeting the 12G-SDI transmission standard and providing eight times the bandwidth of a standard HD-SDI in a single link. The chocolate bar shape makes it easier to grip and handle with ease. LEMO has developed these connectors in response to the rapidly advancing technology landscape and market demands for high transmission rates, lighter structure, low-latency in live events for the Audio Video Broadcasting (AVB) market segments and other market segments like medical imaging platforms such as endoscopy and laparoscopy, among others. Thanks to its expertise and cable assembly capabilities, LEMO is at your disposal to assist you in providing complete interconnect solutions.
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.