Description: 

• Multipole 2 to 64 contacts
• Coaxial 50 and 75 Ω
• Triaxial 50 and 75 Ω
• Thermocouple 2 to 6 contacts
• Multi or mixed contacts with:
Coaxial 1 to 14 contacts
High voltage 1 to 21 contacts
Fibre optic 1 to 14 contacts
Fluidic 1 to 14 contacts

Main Features: 

• Push-Pull self-latching
• 4 sizes
• Special shell design
for manipulator handling
• Temp. range -55°C to 200°C
• Stainless steel shell as a standard
• Solder, crimp or print contacts
• Resistance to 10e6 Gray
• EPDM glands


• IP66
• For cable ø 7.5 to 28.5 mm