Description: 

• Quadrax
(4 concentric contacts)

Main Features: 

• Push-Pull self-latching
• 8 colour coding
• Over 7 shell styles
• Temp. range -40°C to 120°C
• Shielding:
> 70dB at 10Mhz
> 35dB at 1 Ghz
• Solder contacts

• IP50
• For cable ø 3 to 7.5 mm