Description: 

This product range has been specifically designed for RF coaxial communications with frequencies up to 10 Ghz. The design offers 50 Ohm controlled impedance contact and VSWR below 1.25 @10Ghz.

The contacts are gold plated and the inserts made of PTFE material. Additional adaptors to SMA connectors complete the range. These connectors can be used for radio communication, measurement instrumentation and broadcast applications.

  • Coaxial 50
Main Features: 
  • Push-Pull self-latching
  • 7 shell styles
  • Temp. range -55°C to 250°C
  • Shielded
  • Crimp contacts
  • Working frequency up to 10 Ghz @ 50 Ω
  • IP50
  • For cable ø 1.6 to 5.6 mm