Description: 

• Coaxial 50 or 75 Ω

Main Features: 

• Push-Pull self-latching
• Over 27 shell styles
• Temp. range -55°C to 250°C
• Shielded
• Solder or crimp contacts
• Working frequency up
to 3 Ghz @ 75 Ω


• IP50
• For cable ø 2.5 to 6.3 mm