MULTISHACK-3X

The MULTISHACK-3X is a conversion system from multiple SMPTE connectors/cable to a single multiway fibre cable. 

The system provides a transition from HD over hybrid (copper and fibre) cables to HD over a single multiway fibre optic cable.

MULTISHACK-3X

Main Features

The power is inserted at the Camera end MULTISHACK-3X via a waterproof mains / power connector and is distributed to the hybrid cables through individual circuits. 

The CCU / OB MULTISHACK-3X is powered by the output voltage from the CCU. The MULTISHACK-3x uses the technology proven in the SHACKTM and has individual transmission circuits ensuring a manufacturer protection handshake for each channel. 
The system weighs 17kg

The system provides a transition from HD over hybrid (copper and fibre) cables to HD over a single multiway fibre optic cable.
The MULTISHACK-3X enables up to 3 cameras to be individually powered from one remote source (i.e. a local generator) through the 3K.93C connectors and cables.
The optical signals will continue to be transmitted through individual pairs of fibres within a multiway fibre optic cable.

Product Finder
product finder

Discover your

perfect match

Explore LEMO's extensive product line and find the perfect product to suit your needs with our Product Finder tool. Our seamless search experience makes it easy to find exactly what you're looking for.

Find the ideal solution