T - Small Outdoor keyed

LEMO original miniature Push-Pull solution for outdoor environments
T - Small Outdoor keyed
IP68
Push-Pull & Break Away Latching system
Robust Multi-Keying system
Miniature design
Main Features
IP68
Push-Pull & Break Away Latching system
Robust Multi-Keying system
Miniature design
Reliable High quality and performance interconnect solutions
Modular and custom made complete solutions
Worldwide presence with local experts, stock management and cable assembly everywhere

Form & Material

Environment
Broad metallic high quality circular connector range for outdoor/exposed environments (IP68)
Latching system
Push-Pull latching system enabling simple/quick yet safe and reliable frequent connect and disconnect
Keying system
Multi-keying system allowing for a high contact density, with multiple key options to prevent mismating
Construction
Field proven solid miniature construction
Ergonomy
Ergonomic design thanks to patented chocolate pattern
Size and model
Various sizes and models including overmolding, fixed-hight receptacles, elbow plugs and vaccumtight models

Electrical configurations

Insert configurations
Large selection of insert configurations including high-density low voltage, high power voltage, high-speed, coaxial, fibre optic, fluidic and thermocouple contacts as well as hybrid solutions
Screening
360° screening for full EMC shielding
icon pdf
- Unipole Multipole General Catalog -
icon pdf
Solutions Selection Guide
icon pdf
T series
icon pdf
Product brief - High-speed data transfer
icon pdf
Product brief - USB 3.1
Other documents
Suitable applications
Energy & Industrial
energy industrial
Test & Measurement
test-measurement visuel
ORIGINALS
Use the table to compare the 5 main series within the “ORIGINALS” connector family and to identify the connector(s) best adapted to your specific requirements.
B - Indoor keyed

B - Indoor keyed

See more details
K - Outdoor keyed

K - Outdoor keyed

See more details
T - Small Outdoor keyed

T - Small Outdoor keyed

See more details
S - Indoor Stepped Insert

S - Indoor Stepped Insert

See more details
E - Outdoor Stepped Insert

E - Outdoor Stepped Insert

See more details
Description Description LEMO original Push-Pull solution for protected environments Description LEMO original Push-Pull solution for outdoor environments Description LEMO original miniature Push-Pull solution for outdoor environements Description LEMO original Push-Pull solution with unmatched mating ergonomy Description LEMO original Push-Pull solution for outdoor environments with unmatched mating ergonomy
Locking Locking Push-Pull Locking Push-Pull Locking Push-Pull Locking Push-Pull Locking Push-Pull
Size Size 8 sizes from ø 6.4 to ø 35.0 mm (plugs) Size 6 sizes from ø 11.0 to ø 38.0 mm (plugs) Size 5 sizes from ø 7.0 to ø 18.8 mm (plugs) Size 8 sizes from ø 6.4 to ø 46.0 mm (plugs) Size 7 sizes from ø 11.0 to ø 47.0 mm (plugs)
Keying Keying 13 keyway options Keying 9 keyway options Keying 5 keyway options Keying 1 (stepped inserts) Keying 1 (stepped inserts)
Shell Types Shell Types Over 60 shell styles​ Shell Types Over 28 shell styles​ Shell Types Over 14 shell styles Shell Types Over 50 shell styles​ Shell Types Over 22 shell styles​
Shell Material Shell Material Brass Shell Material Brass Shell Material Brass Shell Material Brass Shell Material Brass
Plating Plating Chrome Plating Chrome Plating Chrome Plating Chrome Plating Chrome
Cable Diameter Cable Diameter 1.4 to 25 mm Cable Diameter 1.0 to 23.5 mm Cable Diameter 2.4 to 15 mm Cable Diameter 1.3 to 30 mm Cable Diameter 1.0 to 30 mm
NB of contact NB of contact 2 to 64 NB of contact 2 to 64 NB of contact 2 to 32 NB of contact 1 to 106 NB of contact 1 to 106
AWG AWG 8 to 32 AWG 8 to 32 AWG 12 to 32 AWG 0 to 32 AWG 0 to 32
Contact types Contact types Multipole • Coax • Fibre Optic • Fluidic High Voltage • Mixed • Thermocouple Contact types Multipole • Coax • Fibre Optic • Fluidic High Voltage • Mixed • Thermocouple Contact types Multipole • Coax • Fibre Optic • Fluidic High Voltage • Mixed • Thermocouple Contact types Unipole • Multipole • Coax • Fibre Optic • Fluidic • Mixed • Thermocouple Contact types Unipole • Multipole • Coax • Fibre Optic Fluidic • Mixed • Thermocouple
Contact Termination Contact Termination Solder / Crimp / Print (PCB) Contact Termination Solder / Crimp / Print (PCB) Contact Termination Solder / Crimp / Print (PCB) Contact Termination Solder / Crimp / Print (PCB) Contact Termination Solder / Crimp / Print (PCB)
Data Protocols Data Protocols USB 2.0 / USB 3.1 / Eth Cat6a Data Protocols USB 2.0 / USB 3.1 / Eth Cat6a Data Protocols USB 2.0 / USB 3.1 / Eth Cat6a Data Protocols - Data Protocols -
Sealing Level Sealing Level IP50 / hermetic sockets Sealing Level IP68 / hermetic sockets Sealing Level IP68 / hermetic sockets Sealing Level IP50 / hermetic sockets Sealing Level IP68 / hermetic sockets
Temperature Range Temperature Range -55°C to 250°C Temperature Range -55°C to 200°C Temperature Range -55°C to 200°C Temperature Range -55°C to 250°C Temperature Range -55°C to 200°C
Mating Cycles Mating Cycles > 5000 Mating Cycles > 5000 Mating Cycles > 3000 Mating Cycles > 5000 Mating Cycles > 5000
T - Small Outdoor keyed

The T series offers a watertight (IP68) miniature design that is solid and field proven for use in demanding and exposed environments. The classic ergonomic design comes in a variety of models featuring options for overmolding, fixed-hight receptacles, elbow plugs, vacuum-tight variants and offer 360° EMC shielding. The large selection of insert configurations (high-density low voltage, high power, coaxial, fibre optic, fluidic, and hybrids), make the T series suitable for a wide range of applications where size, weight, durability and stealthness are critical. 

Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.