Description: 

• Single HV contact

Main Features: 

• Push-Pull self-latching
• Test voltage of 12kV d.c.
• Over 2 shell styles
• Temp. range -20°C to 125°C
• Safety locking device
• Crimp contacts
• Aluminium alloy shell


• IP50
• For cable ø 1.1 to 3.3 mm