F - Rugged Push-Pull

LEMO lightweight, compact, high vibration resistant (Mil STD 810F), IP67 Push-Pull connector
F - Rugged Push-Pull
Harsh environments (IP67)
Push-Pull latching system
Strong resistance to shocks and vibrations
Multi-Keying system with color coding
Light & compact construction
Stealth Anthracite coating
Main Features
Harsh environments (IP67)
Push-Pull latching system
Strong resistance to shocks and vibrations
Multi-Keying system with color coding
Light & compact construction
Stealth Anthracite coating
Reliable High quality and performance interconnect solutions
Modular and custom made complete solutions
Worldwide presence with local experts, stock management and cable assembly everywhere

Form & Material

Environment
Broad metallic high quality circular connector range for outdoor rugged environments (IP67)
Latching system
Push-Pull latching system enabling simple/quick yet secure and reliable frequent connect and disconnect, and strong resistance to shocks and vibrations
Keying system
Keying system allowing for a high contact density, with multiple key options and color coding to prevent mismating
Construction
Field proven solid, light & compact construction, oil and fuel resistant
Ergonomy
Ergonomic design with knurled patterns, scoop proof
Size and model
Various sizes and models including miniature and watertight models

Electrical configurations

Insert configurations
Large selection of insert configurations including high-density low voltage and fibre optic contacts as well as hybrid solutions
Screening
360° screening for full EMC shielding
icon pdf
F series - Motorsport/Defense
icon pdf
Solutions Selection Guide
Suitable applications
Motorsport
motorsport
Security & Defence
security defense
OPTIMA
Use the table to compare the 2 main series within the OPTIMA connector family and to identify the connector(s) best adapted to your specific requirements.
M - Rugged Ratchet coupling

M - Rugged Ratchet coupling

See more details
F - Rugged Push-Pull

F - Rugged Push-Pull

See more details
Description Description LEMO lightweight, compact, high vibration resistant (Mil STD 202 & 810F), IP68 screw locking connector Description LEMO lightweight, compact, high vibration resistant (Mil STD 810F), IP67 Push-Pull connector
Locking Locking Triple start, 3/4 turn rachet coupling Locking Push-Pull
Size Size 9 sizes from ø 11.1 to ø 34.0 mm (plugs) Size 9 sizes from ø 8.5 to ø 36.1 mm (plugs)
Keying Keying 6 keyway options Keying 4 keyway options
Shell Types Shell Types Over 40 shell styles Shell Types Over 12 shell styles​
Shell Material Shell Material Aluminium or Brass Shell Material Aluminium or Brass
Plating Plating Antracite nickel or Chrome Plating Antracite nickel or Chrome
Cable Diameter Cable Diameter 2.2 to 34 mm • 4 backshell options available Cable Diameter 2.2 to 34 mm • 1 backshell option
NB of contact NB of contact 3 to 114 NB of contact 3 to 66
AWG AWG LV 16 to 32 mm • Hpower 1 to 8 mm AWG 18 to 32 mm
Contact types Contact types Multipole • Coax • Fibre Optic • Fluidic Mixed • High power Contact types Multipole • Fibre Optic
Contact Termination Contact Termination Crimp / Print (PCB) Contact Termination Crimp / Print (PCB)
Data Protocols Data Protocols USB 2.0 / Eth Cat6 Data Protocols -
Sealing level Sealing level IP68 / hermetic sockets Sealing level IP68 / hermetic sockets
Temperature range Temperature range -55°C to 200°C Temperature range -55°C to 200°C
Mating Cycles Mating Cycles > 3000 Mating Cycles 300 / 5000 acc. to sizes/material
F - Rugged Push-Pull

The F series self-latching push-pull connector offers a unique compact and light design with a robust multi-keying alignment system and color coding. Targeted for harsh environments (IP67) it offers high resistance to shocks, vibrations, oil and fuel. Suitable for use in defence, motorsports and aerospace contexts, a large selection of insert configurations (high-density low voltage, fibre optic contacts and hybrid solutions) as well as miniature, watertight and vacuumtight models are available. The F series also protects sensitive signals with 360° EMC shielding.

Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.