Description: 

LEMO can offer patch panel solutions in various configurations. 1U, 2U or 3U rack, all patch panels are made of aluminium or stainless steel and precisely drilled to the appropriate dimensions.

These racks and enclosures can be used for both indoor and outdoor and can be customized to meet customer specific needs. In addition, LEMO offers splice tray solutions for SMPTE/ TRIAX connector or wall box solutions and patching units. Patch panel with LEMO SMPTE EDW, FMW, PEW models and patch cord assemblies can be made

Whether you need a large production run or a prototype, LEMO can meet your requirements.

Main Features: 
  • MIL-G-45204C type I class 1
  • 1U, 2U, 3U rack
  • Customizable
  • Indoor and Outdoor solutions