Description: 

This product is a new design of the S series. It offers a new outershell design with LEMO's famous chocolate bar shape.

The product uses the S series half-moon inserts and is fully compatible with the existing S series sockets on the market. Both straight plug and free socket use the collet of the B series, offering a slightly different cable range than the existing S series. Finally the product is available in 0S, 1S and 2S size connector for cables ranging from 1.4 mm to 9.9 mm and from 2 to 10 contacts

For full insulator configuration availability please refer to LEMO’s unipole-multipole connector range.

Main Features: 
  • Unipole
  • Push-Pull self-latching
  • Coaxial 50 and 75 Ω
  • Multipole 2 to 10 contacts
  • Triaxial 50 and 75 Ω
  • 3 sizes
  • Multipole with stepped inserts
  • 9 colour codings
  • UL recognized
  • Temp. range -55°C to 250°C
  • Solder or print contacts
  • Shielding:  > 40dB at 1 Ghz, > 75dB at 10Mhz
  • IP50
  • For cable ø 1.4 to 9.9 mm