Description: 

4 to 10 concentric contacts within size 2S to 5S

Main Features: 

• Push-Pull self-latching
• up to 10000 rotation cycles ( low speed)
• Shell styles based on the S and B series
• Temp. range -55°C to 250°C
• Shielding:

     > 75dB at 10Mhz
     > 40dB at 1 Ghz

• Solder contacts
• IP50
• For cable ø 3.2 to 23.6 mm