Military Connectors

Military Connectors

In the defence sector, there is no margin for error. Mission-critical systems demand absolute reliability under the most demanding operational conditions.

LEMO provides high-performance military connectors engineered to ensure flawless performance, secure data transmission, and unwavering durability when it matters most. Our commitment to excellence guarantees that your equipment maintains peak operational readiness, from command and control systems to soldier-worn technology.

You need connectivity solutions that withstand extreme temperatures, severe vibration, and exposure to the elements without compromise. We design and manufacture a comprehensive range of rugged, compact, and lightweight connectors that meet the stringent requirements of modern defence and aerospace applications.

Explore our rugged connector series for military applications 
 

Your choice of connector has a direct impact on system performance and reliability. 
We have developed specific series to address the unique challenges of military environments, from armoured vehicles to advanced avionics. 

Military Connectors from LEMO M Series

The LEMO M series for extreme environmental resilience

The LEMO M series is the definitive choice for applications requiring ultimate robustness and reliability in harsh environments. Its high-density contact configurations and rugged housing provide exceptional resistance to shock, vibration, and corrosion. With IP68 sealing when mated, this series ensures complete protection against water and dust ingress, making it ideal for tactical equipment, unmanned systems, and naval applications.

  • Multiple contact options including signal, low/high voltage, and fibre optic.
  • Ratchet-coupling mechanism for secure, vibration-resistant locking.
  • 360° shielding for excellent Electro-Magnetic Compatibility (EMC) performance.
  • Designed to withstand extreme temperature ranges and corrosive atmospheres.
  • Fulfills the harshest MIL-DTL-38999 requirements in a more compact and lightweight package 
M Series - Rugged Ratchet Coupling Connectors
Military Connectors from LEMO F Series

Lightweight F series for soldier-worn systems and avionics

When weight and space are critical constraints, the LEMO F series offers a high-performance solution. These compact and lightweight circular connectors are engineered for applications such as soldier-worn communication systems, portable radios, and avionics. The robust construction ensures durability without adding unnecessary bulk, enhancing both mobility and system efficiency. The secure push-pull latching system allows for quick and reliable connection and disconnection, even in the field.

F Series - Rugged Push-Pull Connectors
Military Connectors from LEMO D Series

Rugged Miniature Push-Pull D Series tested MIL-STD-810H

The LEMO D Series is engineered to perfor the toughest conditions — miniature in size yet uncompromising in reliability. Featuring a new patented push-pull self-latching system and a non-reflective finish, it ensures secure connections and outstanding durability, compliant with MIL-STD-810H for resistance to vibration and harsh environments. With quick mating, easy integration, and proven reliability, it’s the connector of choice when failure is simply not an option. 

D Series - Rugged Miniature Push-Pull Connectors
 
 M Series Connectors

LEMO F Series Connectors

 

LEMO D Series Connectors
 

M Series - Rugged Ratched Coupling
 

LEMO lightweight, compact, high vibration resistant (Mil STD 202 & 810F), IP68 screw locking connector

F Series - Rugged Push-Pull
 

LEMO lightweight, compact, high vibration resistant (Mil STD 810F), IP67 Push-Pull connector

D Series - Rugged Miniature Push-Pull
 

LEMO compact and miniature high-vibration resistance (Mil STD 810H), IP68 Push-Pull connector

LockingTriple start, 3/4 turn ratchet couplingPush-PullPush-pull and Break-away
Size (diameter)9 sizes from ø 11.1 to ø 34.0 mm (plugs)8 sizes from ø 8.5 to ø 36.1 mm (plugs)5 sizes from ø 7.0 mm to ø 18.8 mm
Keying10 keyway options6 keyway options3 keyway options
Shell TypeOver 40 shell stylesOver 12 shell styles​3 shell styles
Shell MaterialAluminium or BrassAluminium or BrassBrass
PlatingAntracite nickel or ChromeAntracite nickel or ChromeAntracite nickel
Cable diameter2.2 to 34 mm • 4 backshell options available2.2 to 34 mm • 1 backshell option3.2 to 11.7 mm • Overmolded backshell
Nb of contacts3 to 1143 to 662 to 32
AWGLV 16 to 32 • High Power 1 to 8 mm18 to 3210 to 32
Contact typeMultipole • Coax • Fibre Optic • Fluidic Mixed • High powerMultipole • Fibre OpticMultipole • Coax • Mixed
Contact TerminationMultipole • Coax • Fibre Optic • Fluidic Mixed • High powerMultipole • Fibre OpticMultipole • Coax • Mixed
Data ProtocolsUSB 2.0 / Eth Cat6-USB 2.0 / USB 3.2 / SPE / Eth Cat6
Sealing levelIP68 / hermetic socketsIP68 / hermetic socketsIP68 unmated 20m/2h
Temperature range-55°C to 200°C-55°C to 200°C-55°C to 150°C
Mating Cycles> 3000300 / 5000 acc. to sizes/material> 5000

Engineered for ultimate reliability and precision 



 

Our reputation is built on a foundation of precision engineering and an uncompromising commitment to quality. Every LEMO military connector is the result of decades of expertise in designing solutions for the world's most challenging applications. 

 

Meeting and exceeding MIL-SPEC standards

While compliance with military specifications is a baseline, we engineer our connectors to often exceed these established standards. We conduct rigorous in-house testing for vibration, shock, temperature cycling, and corrosion resistance to validate the performance and durability of every component. This ensures that a LEMO connector provides a level of reliability that goes beyond simple specification compliance, giving you confidence in your system's long-term performance.

 

Ensuring data integrity in high-vibration environments

Maintaining a stable signal path during intense vibration is a significant engineering challenge. Our connector designs incorporate precision-machined contacts and robust locking mechanisms to create a secure, stable interface between the pin and the socket. This minimises micromovement and fretting corrosion, protecting the integrity of high-speed data and sensitive signals, which is crucial for guidance systems, avionics, and vehicle electronics.

 

Custom-engineered solutions for unique defence requirements

We understand that standard connectors may not always meet the unique requirements of your project. As a dedicated technical partner, we offer comprehensive custom design services. Our engineers work directly with your team to develop bespoke solutions, from modified housing and unique pin configurations to complete cable assembly and wire termination solutions. This collaborative approach ensures you receive a connector perfectly tailored to your application's mechanical, electrical, and environmental demands.

LEMO Military Connector Solutions for Defence & Security

LEMO Solutions for Military Connectors - Video
Video
Reliable Military Connectivity for Mission-Critical Systems
Use LEMO's Product Finder

Use our product finder to select your connector
 

Easily navigate our extensive portfolio of military-grade connectors using our online product finder. You can filter by series, contact type, electrical specifications, and environmental ratings to quickly identify the components that match your exact requirements.

Product Finder

LEMO Military Connectors 3D files

Download technical specifications and 3D models


To support your design and integration process, we provide immediate access to detailed technical datasheets, drawings, and 3D models for our products. These resources allow you to accurately model the connector's fit and function within your assembly, streamlining your development cycle. 

Download 3D files on our Product Pages or via Traceparts or Cadenas (Powered by 3Dfindit) our 3D partner platforms

 

Contact LEMO for Military Connectors

Contact our experts for a project consultation
 

If you are facing a complex connectivity challenge or require a custom solution, our team of experienced engineers is ready to assist. Contact us to discuss your project specifications and discover how LEMO's expertise can help you achieve your goals. 

Contact us