Description: 

• Multipole 2 to 64 contacts
• Multi or mixed contacts with:

  • Coaxial 1 to 14 contacts
  • Fluidic 1 to 14 contacts
  • High voltage 1 to 21 contacts
  • Fibre optic 1 to 14 contacts

• Fibre optic Fibre optic Fibre optic Fibre optic Fibre optic
• Thermocouple 2 to 64 contacts

Main Features: 

• Push-Pull self-latching
• 6 sizes
• 9 keying options
• Over 28 shell styles
• UL recognized
• Temp. range -55°C to 200°C
• Solder, crimp or print contacts
• Shielding:

  • > 95dB at 10Mhz
  • > 80dB at 1 Ghz

• IP66 / IP68
• For cable ø 1 to 23.5 mm