Description: 

• Unipole
• Coaxial 50 and 75 Ω
• Multipole 2 to 106 contacts
• Triaxial 50 and 75 Ω
• High voltage
• Multi or mixed contacts with:
Coaxial 1 to 8 contacts
High voltage 1 to 8 contacts
• Thermocouple 2 to 6 contacts

Main Features: 

• Push-Pull self-latching
• 7 sizes
• Multipole with stepped inserts
• Over 22 shell styles
• UL recognized
• Temp. range -55°C to 200°C
• Solder or print contacts
• Shielding:
> 95dB at 10Mhz
> 80dB at 1 Ghz


• IP66 / IP68
• For cable ø 1 to 30 mm