Description: 

• Multipole 2 to 64 contacts
• Multi or mixed contacts with:
Coaxial 1 to 14 contacts
Fluidic 1 to 14 contacts
Fibre optic 1 to 14 contacts
• Thermocouple 2 to 6 contacts
• Fibre optic

Main Features: 

• Screw coupling
• 4 keying options
• 6 sizes
• Over 9 shell styles
• Temp. range -20°C to 200°C
• Shielding:
> 95dB at 10Mhz
> 80dB at 1 Ghz
• Solder or crimp contacts
• Rugged housing


• > IP68
• For cable ø 1 to 23.5 mm