Description: 

M series connectors are lightweight triplestart ratchet coupling type connectors designed for avionics, aerospace, military, security, motorsport and heavy duty applications.

The products is a COTS (Commercial Off-The-Shelf), fulfil various MIL –spec requirements and answer most of the MIL-DTL-38999 requirements.

The connector are smaller in size for the same number of pins than standard MIL 38999 products.

A threaded option allows mounting standard MIL-DTL-38999L backshell.

The M series are identified with a laser engraved part number and production batch number to ensure full traceability from raw materials to delivered product, with many options held in stock.

Main Features: 
  • Multipole 2 to 114 contacts
  • Fibre optic contacts
  • USB feature
  • Ratchet coupling mechanism
  • 6 keying options
  • Compact and lightweight
  • Oil and fuel resistant
  • 12 shell styles
  • Temp. range -50°C to 200°C
  • Shielded
  • Crimp or print contacts
  • High vibration resistance (gunfire test)
  • High shock resistance
  • Optional anti-vibration flange fixing
  • Dark finish
  • Nicoral salt spray corrosion resistant
  • MIL-STD-810F