Description: 

• Multipole 2 to 10 contacts
• Thermocouple 2 to 6 contacts

Main Features: 

• Push-Pull self-latching
• 3 sizes
• Stepped inserts
• 5 keying options
• Over 20 shell styles
• Temp. range -55°C to 200°C
• Shielding:
> 95dB at 10Mhz
> 80dB at 1 Ghz
• Solder or print contacts


• IP66 / IP68
• For cable ø 1 to 10.5 mm