Description: 

The F series connector is a compact Push-Pull connector designed initially for motorsports in 1995.

It is a high performance quality interconnection system, very resistant to vibration. Available with aluminium or brass outershell. The FF series is a very small connector to be used with heatshrink boot.

LEMO connectors are used in the Formula 1, Indy cars, 24 hours Le Mans endurance race. These connectors can be used for either fuel pumps, batteries, communications, ECU and sensors.

LEMO can offer motorsport harness wiring & assembly solutions.

Main Features: 
  • Push-Pull self-latching
  • Multipole 2 to 68 contacts
  • Multi or mixed contacts with: Fibre optic 2 contacts, Other mixed versions upon request
  • 8 sizes
  • 4 keying options
  • Compact and lightweight
  • Over 12 shell styles
  • Temp. range -50°C to 200°C
  • Shielded
  • Crimp or print contacts
  • High vibration resistance
  • High shock resistance
  • Dark finish
  • IP67
  • For cable ø 2 to 34 mm