Description: 

• Coaxial 75 Ω
• Triaxial 75 Ω

Main Features: 

• Push-Pull self-latching
• Over 7 shell styles
• Temp. range -55°C to 200°C
• Shielded
• Intermatable with ULC series
size III


• IP66
• For cable ø 8.5 to 17.5 mm