CAT 6A Ethernet Connector
Publication date: 
Monday, March 2, 2015

These high speed circular connectors complete the 2B Series line. The new contact configuration can be used in the LEMO B, K (sealed) or T (sealed) Series and is suitable for Category 6A.

 
Specifications:
– Transmission performance meets Category 6A specification up to 500 MHz for 10 GigaBit Ethernet transmission according IEEE802.3an. 
– Push-Pull connector
– IP50 or IP68 solution
– For cable diameter from 3.2 to 9.9 mm
– Designed for AWG 22 and  AWG 24 (AWG 26 for shorter cable distance)
 

Find out more about the LEMO CAT6A connector

Home text: 
10 GigaBit Ethernet