LEMO has been providing connector solutions for research centers worldwide for many decades. Our connector manufacturing program includes high voltage connectors up to 50kV, multiple high voltage connectors and mixed inserts with coaxial and low voltage.
Equipment
Benefits
Series
Robots
Excellent choice (reliability, longevity) for connecting serviceable subsystems.
Sub-Atomic Research
NIM-CAMAC standard, high density packaging, minimal space for insertion and removal.
Physics Research
Mixed signal high voltage, up to 50 high voltage contacts in a single connector. Solutions for 5kV, 10kV, 15kV, 30kV and 50kV.
Laboratories
High number of contacts or hybrid configurations reduce space requirements and allow easy setups/re-configurations.