IP Rating Index
» Technical Library
» Quick Reference Guides
» IP Rating Index
» Glossary

IP stands for Ingress Protection.

The International Electrotechnical Commission "Degrees of protection provided by enclosures (IP Code)."
Definition of degree of protection (IP code) IEC 60529 outlines an international classification system for the sealing effectiveness of enclosures of electrical equipment against the intrusion into the equipment of foreign bodies (i.e., tools, dust, fingers) and moisture. This classification system utilizes the letters IP (Ingress Protection) followed by two digits.


Degree of protection - First digit
The first digit of the IP code indicates the degree that connection is protected against contact with moving parts and the degree that equipment is protected against solid foreign bodies intruding into an enclosure.

0 - No special protection
1 - Protection from a large part of the body such as hand or from solid objects greater than 50 mm in diameter
2 - Protection against objects not greater than 80 mm in length and 12 mm in diameter
3 - Protection from entry by tools, wires, etc., with a diameter or thickness greater than 2.5 mm
4 - Protection from entry by solid objects with a diameter or thickness greater than 1.0 mm
5 - Protection from the amount of dust that would interfere with the operation of the equipment
6 - Dust-tight

Degree of protection - Second digit
Second digit indicates the degree of protection of the equipment inside the enclosure against the harmful entry of various forms of moisture (e.g. dripping, spraying, submersion, etc.)

0 - No special protection
1 - Protection from vertically dripping water
2 - Protection from dripping water when tilted up to 15°
3 - Protection from sprayed water
4 - Protection from splashed water
5 - Protection from water projected from a nozzle
6 - Protection against heavy seas, or powerful jets of water
7 - Protection against temporary immersion
8 - Protection against complete continuous submersion in water (up to 1 meter deep for 15 minutes)
Copyright Privacy Policy Product Safety Web Master