| Latching | Push-pull | Screw | |||||||||||||||
| Key | Stepped insert (Half Moon) | Key (G) or other key-way code | Key (G) or other key-way code | Key (G) or other key-way code | Key (G) or stepped insert (Half Moon) | ||||||||||||
| Shell | Metal or plastic | Metal | Metal or plastic | Metal | Metal | Plastic | Metal | ||||||||||
| Insert | Hermaphroditic or cylindrical | Cylindrical | Hermaphroditic or cylindrical | ||||||||||||||
| Contact | Solder or printed circuit | Solder, crimp or printed circuit | Solder (crimp or PC) | ||||||||||||||
| Feature/ Usage | General purpose | Watertight IP68 for outdoor | General purpose | Watertight IP68 for outdoor | Reduced length and weight | Plastic shell | Watertight IP68 for outdoor | ||||||||||
| XX = Connectors can be configured using the visual browse database. XX = Connector details can be found in catalogs, or by contacting LEMO. |
| Single Contact | 00, S | E | - | N | - | - | V | ||||||||||
| Multi-Contact | S, 2C | E | B, 2G | K, N | F | P | 03, V, W, U | ||||||||||
| Coaxial 50 Ω | 00, 01, R0 S, 0A, 2C | E | - | N | - | - | 03, V | ||||||||||
| Coaxial 75 Ω | S, 0A | E, 3T | - | N | - | - | V | ||||||||||
| Multi-Coaxial | S | E | B | K | - | - | V, W, U | ||||||||||
| Mixed Coax + LV | S | E | B | K | - | P | V, W, U | ||||||||||
| Triaxial 50 Ω | 00, S | E, 4M | - | N | - | - | V | ||||||||||
| Triaxial 75 Ω | S, 4A | E, 3T, 4M REDEL F | - | N | - | - | V | ||||||||||
| Mixed Triax + LV | - | - | B | K | - | - | W, U | ||||||||||
| Quadrax | 1D | - | - | - | - | - | - | ||||||||||
| High Voltage | 05, S, Y | E | - | - | - | - | - | ||||||||||
| Multi HV | S | E | B, G | K | - | - | V | ||||||||||
| Mixed HV + LV | S | E | B | K | - | P | V, W | ||||||||||
| Fiber Optic | - | - | B | K | - | - | - | ||||||||||
| Multi-FO | - | - | B | K, N | - | - | W, U | ||||||||||