S Series

S Series
The original standard self-latching connectors with stepped inserts for alignment (of multipole version).
Description: 

• Unipole
• Coaxial 50 and 75 Ω
• Multipole 2 to 106 contacts
• Triaxial 50 and 75 Ω
• High voltage
• Multi or mixed contacts with:
Coaxial 1 to 8 contacts
High voltage 2 to 8 contacts
• Thermocouple 2 to 6 contacts

Main Features: 

• Push-Pull self-latching
• 8 sizes
• Multipole with stepped inserts
• 9 colour codings
• Over 50 shell styles
• UL recognized
• Temp. range -55°C to 250°C
• Solder or print contacts
• Shielding:
> 75dB at 10Mhz
> 40dB at 1 Ghz

• IP50
• For cable ø 1 to 30 mm

Product finder ID: 

Initiate a part search with parameters corresponding to this Serie.

Images: