B Connector

B Connector
Standard self-latching multipole connectors with alignment key.
Description: 

• Multipole 2 to 64 contacts
• Multi or mixed contacts with:
Coaxial 1 to 14 contacts
Fluidic 1 to 14 contacts
High voltage 2 to 21 contacts
Fibre optic 1 to 14 contacts
• Thermocouple 2 to 64 contacts
• Fibre optic
• Fluidic

Main Features: 

• Push-Pull self-latching
• 8 sizes
• 13 keying options
• 9 colour codings
• Over 60 shell styles
• UL recognized
• Temp. range -55°C to 250°C
• Solder, crimp or print contacts
• Shielding:
> 75dB at 10Mhz
> 40dB at 1 Ghz

• IP50
• For cable ø 1 to 25 mm

Product finder ID: 

Initiate a part search with parameters corresponding to this Serie.

News: 
09 Jul 12
3D drawings on tracepartsonline.net
Ecublens, Switzerland Oct 11, 2010 
 
Images: