M Connector

M Connector
Ratchet screw system enables quick and secure coupling of the connectors. Connectors for harsh environment with multiple alignment keys.
Description: 
• Multipole 2 to 114 contacts
• Fibre optic contacts
• USB feature
Main Features: 

• Ratchet coupling mechanism
• 6 keying options
• Compact and lightweight
• Oil and fuel resistant
• 12 shell styles
• Temp. range -50°C to 200°C
• Shielded
• Crimp or print contacts
• High vibration resistance
(gunfire test)
• High shock resistance
• Optional anti-vibration
flange fixing
• Dark finish

• IP68
• For cable ø 2 to 27 mm

Product finder ID: 

Initiate a part search with parameters corresponding to this Serie.

Images: