H Connector

H Connector
Genderless connectors with patented push-pull hermaphroditic self-latching system.
Description: 

• Multipole 6 or 12 contacts
• Multi or mixed contacts with:
Fibre optic 2, 4 or 6 contacts

Main Features: 

• Push-Pull self-latching
• 2 sizes
• Hermaphroditic blind mating
• Lightweight
• Over 4 shell styles
• Temp. range -55°C to 125°C
• Solder or crimp contacts
• Dark finish
• Aluminium alloy shell

• IP50 / IP68
• For cable ø 3.6 to 10 mm

Product finder ID: 

Initiate a part search with parameters corresponding to this Serie.

Downloads: 
Images: